您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{jtekt/needle_roller_bearings/heavy_duty_needle_roller/ir.prj},{NB=IR-232816},{DESIGNATION=IR-232816},{SHAFT=1.43750000},{DDMM=36.513},{FMM=44.450},{BMM=25.400},{RSMINMM=1.52},{WTKG=0.095},{WTLBS=0.210},{SMAXLMM=36.502},{SMINLMM=36.487},{SMAXIMM=36.533},{SMINIMM=36.523},{SD151=1.4375},{SD162=1.7500},{SD161=1.0000},{SD159=0.234},{SD157=0.027},{SD0=0.125},{SD163=0.015},{SD139=0.060},{SD160=45}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
IR-232816
HELP_VARIABLE
Assembly Designation
IR-232816
IR-232816
Shaft Dia.
1 7/16
1 7/16
Inch
d - Inside Diameter
36.513 / 1.4375
36.513 / 1.4375
mm/INCH
F - Outer Diameter
44.450 / 1.7500
44.450 / 1.7500
mm/INCH
B - Width
25.400 / 1.0000
25.400 / 1.0000
mm/INCH
Rs - Min.
1.520 / 0.06
1.520 / 0.06
Approx. Wt.
0.095 / 0.210
0.095 / 0.210
kg/lbs
S - Max. for Loose Transition Fit
36.502 / 1.4371
36.502 / 1.4371
mm/INCH
S - Min. for Loose Transition Fit
36.487 / 1.4365
36.487 / 1.4365
mm/INCH
S - Max. for Interference Fit
36.533 / 1.4383
36.533 / 1.4383
mm/INCH
S - Min. for Interference Fit
36.523 / 1.4379
36.523 / 1.4379
mm/INCH
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸